SPRUJ28F November 2021 – August 2025 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
| Clocks | |
| Module Clock Input | Description |
| MMCSD_ICLK | MMCSD Interface Clock |
| MMCSD_FCLK | MMCSD Functional Clock |
| Resets | |
| Module Reset Input | Description |
| MMCSD_RST | MMCSD Asynchronous Reset |
| Interrupt Requests | ||
| Module Interrupt Signal | Description | Type |
| MMCSD_EMMCSS_INTR_0 | MMCSD Interrupt Request | Level |
| MMCSD_EMMCSS_RXMEM_CORR_ERR_LVL_0 | MMCSD Receive ECC Correctable Error Interrupt Request | Level |
| MMCSD_EMMCSS_RXMEM_UNCORR_ERR_LVL_0 | MMCSD Receive ECC Uncorrectable Error Interrupt Request | Level |
| MMCSD_EMMCSS_TXMEM_CORR_ERR_LVL_0 | MMCSD Transmit ECC Correctable Error Interrupt Request | Level |
| MMCSD_EMMCSS_TXMEM_UNCORR_ERR_LVL_0 | MMCSD Transmit ECC Uncorrectable Error Interrupt Request | Level |