SPRUJ28F November 2021 – August 2025 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
DSITX uses a SDI interface (32-bit) to receive active video data from an internal frame memory using a DMA or other data pull mechanism. The interface uses req/ready handshake signaling to control the data flow.
The DSITX SDI Interface supports one of the following modes:
SDI-DSI Interface requires following signals:
The SDI interface of DSI_TX receives data directly from DSS VP output and is functional when the user configures the DSS to operate in COMMAND_STALLMODE (DSS0_VP_CONTROL[11] STALLMODE = '1' and DSS0_VP_CONTROL[12] STALLMODETYPE = '0').