SPRUJ28F November 2021 – August 2025 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
The MCASP can generate one DMA request to the DMA controller to transmit (MCASP[0-2]_XMIT_DMA_EVT) or receive (MCASP[0-2]_REC_DMA_EVT) data. A DMA request to transmit data is generated if the MCASP_XEVTCTL[0] XDATDMA bit is cleared. A DMA request to receive data is generated if the MCASP_PIDTCTL[0] RDATDMA bit is cleared.