The TR Type field gives the size of the TR and which fields are expected in the TR. Based on the type the number of words required to be sent to complete the TR can be decreased. The tables below show the minimum size for each TR as well if any fields will be treated as reserved.
Table 10-52 Transfer Request Minimum Size Type 0 One Dimensional Transfer| w 0 | w 1 | w 2 | w 3 | w 4 | w 5 | w 6 | w 7 | w 8 | w 9 | w 10 | w 11 | w 12 | w 13 | w 14 | w 15 |
| FLAGS | ICNT0 | ADDR | RESERVED/NOT REQUIRED |
Table 10-53 Transfer Request Minimum Size Type 1 Two Dimensional Transfer| w 0 | w 1 | w 2 | w 3 | w 4 | w 5 | w 6 | w 7 | w 8 | w 9 | w 10 | w 11 | w 12 | w 13 | w 14 | w 15 |
| FLAGS | ICNT0/1 | ADDR | DIM1 | RESERVED/NOT REQUIRED |
Table 10-54 Transfer Request Minimum Size Type 2 Three Dimensional Transfer| w 0 | w 1 | w 2 | w 3 | w 4 | w 5 | w 6 | w 7 | w 8 | w 9 | w 10 | w 11 | w 12 | w 13 | w 14 | w 15 |
| FLAGS | ICNT0/1 | ADDR | DIM1 | ICNT2 | DIM2 | RESERVED/NOT REQUIRED |
Table 10-55 Transfer Request Minimum Size Type 3 Four Dimensional Transfer| w 0 | w 1 | w 2 | w 3 | w 4 | w 5 | w 6 | w 7 | w 8 | w 9 | w 10 | w 11 | w 12 | w 13 | w 14 | w 15 |
| FLAGS | ICNT0/1 | ADDR | DIM1 | ICNT2/3 | DIM2 | DIM3 | RESERVED/NOT REQUIRED |
Table 10-56 Transfer Request Minimum Size Type 4 Four Dimensional Transfer with Formatting| w 0 | w 1 | w 2 | w 3 | w 4 | w 5 | w 6 | w 7 | w 8 | w 9 | w 10 | w 11 | w 12 | w 13 | w 14 | w 15 |
| FLAGS | ICNT0/1 | ADDR | DIM1 | ICNT2/3 | DIM2 | DIM3 | FMT FLAGS | RESERVED/NOT REQUIRED |
Table 10-57 Transfer Request Minimum Size Type 5 Cache Warm| w 0 | w 1 | w 2 | w 3 | w 4 | w 5 | w 6 | w 7 | w 8 | w 9 | w 10 | w 11 | w 12 | w 13 | w 14 | w 15 |
| FLAGS | ICNT0/1 | ADDR | DIM1 | ICNT2/3 | DIM2 | DIM3 | CACHE FLAGS | RESERVED/NOT REQUIRED |
Table 10-58 Transfer Request Minimum Size Type 8 Four Dimensional Block Copy| w 0 | w 1 | w 2 | w 3 | w 4 | w 5 | w 6 | w 7 | w 8 | w 9 | w 10 | w 11 | w 12 | w 13 | w 14 | w 15 |
| FLAGS | ICNT0/1 | ADDR | DIM1 | ICNT2/3 | DIM2 | DIM3 | FMT FLAGS | DDIM1 | DADDR | DDIM2 | DDIM3 | RESERVED/NOT REQUIRED |
Table 10-59 Transfer Request Minimum Size Type 9 Four Dimensional Block Copy with Repacking| w 0 | w 1 | w 2 | w 3 | w 4 | w 5 | w 6 | w 7 | w 8 | w 9 | w 10 | w 11 | w 12 | w 13 | w 14 | w 15 |
| FLAGS | ICNT0/1 | ADDR | DIM1 | ICNT2/3 | DIM2 | DIM3 | FMT FLAGS | DDIM1 | DADDR | DDIM2 | DDIM3 | DICNT0/1 | DICNT2/3 |
Table 10-60 Transfer Request Minimum Size Type 10 Two Dimensional Block Copy| w 0 | w 1 | w 2 | w 3 | w 4 | w 5 | w 6 | w 7 | w 8 | w 9 | w 10 | w 11 | w 12 | w 13 | w 14 | w 15 |
| FLAGS | ICNT0/1 | ADDR | DIM1 | RESERVED | FMT FLAGS | DDIM1 | DADDR | RESERVED/NOT REQUIRED |
Table 10-61 Transfer Request Minimum Size Type 11 Two Dimensional Block Copy with Repacking| w 0 | w 1 | w 2 | w 3 | w 4 | w 5 | w 6 | w 7 | w 8 | w 9 | w 10 | w 11 | w 12 | w 13 | w 14 | w 15 |
| FLAGS | ICNT0/1 | ADDR | DIM1 | RESERVED | FMT FLAGS | DDIM1 | DADDR | RESERVED | DICNT0/1 | RESERVED/NOT REQUIRED |
Table 10-62 Transfer Request Minimum Size Type 15 Four Dimensional Block Copy with Repacking and Indirection Support
| w 0 |
w 1 |
w 2 |
w 3 |
w 4 |
w 5 |
w 6 |
w 7 |
w 8 |
w 9 |
w 10 |
w 11 |
w 12 |
w 13 |
w 14 |
w 15 |
| FLAGS |
ICNT0/1 |
ADDR |
DIM1 |
ICNT2/3 |
DIM2 |
DIM3 |
RESERVED |
DDIM1 |
DADDR |
DDIM2 |
DDIM3 |
DICNT0/1 |
DICNT2/3 |