SPRUJ28F November 2021 – August 2025 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
Packet transmission is accomplished within the UDMA by moving data from structures that are located in memory via the VBUSM Memory Interfaces onto the Transmit Packet Data PSI-L Interface. This movement of data is performed in blocks whose size is specified by the Tx DMA scheduler.