SPRUJ28F November 2021 – August 2025 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
Synchronous Transmit and Receive Operations -
When the MCASP_ACLKXCTL[6] ASYNC bit is written to 0b0, the transmit and receive sections operate synchronously to the transmit section clock and transmit frame sync signals.
Though Rx section may have a different data format, it has to be configured to have the same slot size than the transmit section one. As shown on the Figure 12-275, with the ASYNC bit set to 0b0, the RCLK becomes an inverted version of the transmit clock generator XCLK output.
When the MCASP_ACLKXCTL[6] ASYNC = 0b0, both Rx and Tx sections use the same clock and frame sync signals. For this reason, they must be aligned on the following settings:
For all other settings, the transmit and receive sections may be programmed independently.
Asynchronous Transmit and Receive Operations -
When the MCASP_ACLKXCTL[6] ASYNC = 0b1, Tx and Rx operate independently from each other with separate clock and frame sync signals.
Synchronous transmit and receive operations are allowed only in the MCASP TDM (I2S) mode (this is, when MCASP_DITCTL[0] DITEN = 0b0).