SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Figure 26-34 shows HDQ1W integration in the device.
Figure 26-34 HDQ1W IntegrationTable 26-61 through Table 26-63 summarize the integration of the module in the device.
| Module Instance | Attributes | ||
| Power Domain | Wake-Up Capability | Interconnect | |
| HDQ1W | PD_COREAON | No | L4_PER1 |
| Clocks | ||||
| Module Instance | Destination Signal Name | Source Signal Name | Source | Description |
| HDQ1W | HDQ1W_ICLK | L4PER_L3_GICLK | PRCM | Interface clock |
| HDQ1W_FCLK | PER_12M_GFCLK | PRCM | Functional clock | |
| Resets | ||||
| Module Instance | Destination Signal Name | Source Signal Name | Source | Description |
| HDQ1W | HDQ1W_RESET | L4PER_RST | PRCM | HDQ1W reset signal |
| Interrupt Requests | ||||
| Module Instance | Source Signal Name | Destination IRQ_CROSSBAR Input | Default Mapping | Description |
| HDQ1W | HDQ1W_IRQ | IRQ_CROSSBAR_53 | MPU_IRQ_58 | HDQ1W interrupt request |
| DSP1_IRQ_84 | ||||
The “Default Mapping” column in Table 26-63, HDQ1W Hardware Requests shows the default mapping of module IRQ source signals. These IRQ source signals can also be mapped to other lines of each device Interrupt controller through the IRQ_CROSSBAR module.
For more information about the IRQ_CROSSBAR module, see IRQ_CROSSBAR Module Functional Description, in Control Module.
For more information about the device interrupt controllers, see Interrupt Controllers.