SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Figure 9-49 shows the ISS ISP IPIPEIF timing generator submodule.
Figure 9-49 ISS ISP IPIPEIF Timing Generator SubmoduleWhen the IPIPEIF module input source is from the VP (IPIPEIF_CFG1[15:14] INPSRC1 = 0 or 2) or the ISIF (IPIPEIF_CFG1[3:2] INPSRC2 = 0 or 2), the IPIPEIF_CFG1[10] CLKSEL bit must be set to 0 so that data is latched using the PCLK, HD, and VD signals from the VP.
When the IPIPEIF module input source is not from the VP (IPIPEIF_CFG1[15:14] INPSRC1 = 1 or 3), the IPIPEIF_CFG1[10] CLKSEL bit must be set to 1 so that the IPIPEIF module generates its proper PCLK, HD, and VD signals (through the use of the SYNC generator). The IPIPEIF_CLKDIV register is then used to select a divide ratio of the SDRAM (DMA) clock for the pixel clock frequency, which is used to clock the data into the PCLK. See Section 9.3.3.4.5.1, ISS ISP IPIPEIF Fractional Clock Divider.
When the IPIPEIF_CFG1[15:14] INPSRC1 or IPIPEIF_CFG1[3:2] INPSRC2 bit field is not set to 0, the IPIPEIF SDRAM data reading and timing generation can be enabled (IPIPEIF_ENABLE[0] ENABLE) in one-shot mode or continuous mode (IPIPEIF_CFG1[0] ONESHOT).