SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
This section identifies the requirements for initializing the surrounding modules when the DISPC module is to be used for the first time after a device reset. This initialization of surrounding modules is based on the integration and environment of the DISPC. For more information, see DISPC Integration, and DISPC Environment.
| Surrounding Modules | Comments |
|---|---|
| PRCM | Module interface and functional clocks must be enabled. See Module-Level Clock Management, in Power, Reset, and Clock Management. |
| Control module | Module-specific pad muxing and configuration must be set in the control module. See Pad Configuration Registers, in Control Module. |
| Device INTCs | Device INTCs must be configured to enable the interrupt request generation. For more information see Interrupt Controllers. |
| Interconnect | For more information about interconnect configuration, see L3 Interconnect. |
| DMA_CROSSBAR | DMA_CROSSBAR configuration must be done to allow module DREQs to be mapped to certain device DMA line. For more information see DMA_CROSSBAR Module Functional Description, in Control Module. |
| IRQ_CROSSBAR | IRQ_CROSSBAR configuration must be done to allow module IRQs to be mapped to certain device INTC line. For more information see , IRQ_CROSSBAR Module Functional Description, in Control Module. |