SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
The EMIF supports one type of write/read leveling for DDR3 - full leveling.
The full leveling consists of three parts:
Write leveling
The goal of write leveling is to locate the delay between the rising edge of the write DQS signal and the rising edge of the SDRAM memory clock (CK). When this delay is identified, the system is able to accurately align the write DQS signal with the DDR3 memory clock. During Write leveling, the ODT function must be on and proper ODT values must be selected at the external memory side by setting Rtt_Nom (A9, A6, A2) bits in MR1 register of the external DDR3 memory. For more information about write leveling, see the DDR3 SDRAM Standard, section Write leveling.
Read data eye training
Through the read data eye training the delay between the rising edge of the read DQS signal and the rising and falling edges of the associated DQ data eye is determined. By identifying these delays, the midpoint between them can be calculated and thus the rising edge of the read DQS signal can be accurately centered within the DQ data eye.
Read DQS gate training
Read DQS Gate training is used for timing the internal read window during a read operation as opposed to the write leveling and read data eye training which are used for skew compensation of external signals. The goal of read DQS gate training is to locate the shortest delay that can be applied to each DQS gate such that it functions properly, then find the longest delay that can be applied to each DQS gate and keep its proper function again, and then align the midpoint of the DQS gate delay between these two.