SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Table 3-319 lists the clock domain modes supported by the clock domain.
| NO_SLEEP | SW_SLEEP | SW_WKUP | HW_AUTO |
|---|---|---|---|
| Available | Available | Available | Available |
Table 3-320 lists the clock domain state transition control and status bits for the clock in this clock domain.
| Parameter Name | Control/Status Bit Field |
|---|---|
| EVE3_GFCLK Clock Status Note: EVE3_GFCLK clock is used as one of the source clocks to the ISS module in this family of devices. | CM_EVE3_CLKSTCTRL[8] CLKACTIVITY_EVE3_GFCLK |
| Clock Domain State Transition Control | CM_EVE3_CLKSTCTRL[1:0] CLKTRCTRL |