SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Table 35-7 lists the mapping of the device processors to the suspend control input lines.
| Suspend Input Line | Host Processor |
|---|---|
| 0 | DSP1 |
| 1 | IVA ICONT1 |
| 2 | IVA ICONT2 |
| 3 | IPU1_C0 |
| 4 | IPU1_C1 |
| 5 | MPU_C0 |
| 6 | MPU_C1 |
| 7 | DSP2 |
| 8 | IPU2_C0 |
| 9 | IPU2_C1 |
| 10 | EVE1_ARP32 |
| 11 | EVE2_ARP32 |
| 12 | Reserved |
| 13 | Reserved |
| 14 | Reserved |
| 15 | Reserved |
| 16 | Reserved |
| 17 | Reserved |
| 18 | Reserved |
Table 35-8 lists the mapping of the device peripheral-IPs to the suspend control output lines.
| Suspend Output Line | Peripheral-IP Module | DRM Suspend Control Register |
|---|---|---|
| 0 | KBD | DRM_SUSPEND_CTRL0 |
| 1 | DCAN1 | DRM_SUSPEND_CTRL1 |
| 2 | DCAN2 | DRM_SUSPEND_CTRL2 |
| 3 | Reserved | DRM_SUSPEND_CTRL3 |
| 4 | Reserved | DRM_SUSPEND_CTRL4 |
| 5 | TIMER5 | DRM_SUSPEND_CTRL5 |
| 6 | TIMER6 | DRM_SUSPEND_CTRL6 |
| 7 | TIMER7 | DRM_SUSPEND_CTRL7 |
| 8 | TIMER8 | DRM_SUSPEND_CTRL8 |
| 9 | Reserved | DRM_SUSPEND_CTRL9 |
| 10 | TIMER13 | DRM_SUSPEND_CTRL10 |
| 11 | Reserved | DRM_SUSPEND_CTRL11 |
| 12 | TIMER14 | DRM_SUSPEND_CTRL12 |
| 13 | PWMSS1 | DRM_SUSPEND_CTRL13 |
| 14 | PWMSS2 | DRM_SUSPEND_CTRL14 |
| 15 | Reserved | DRM_SUSPEND_CTRL15 |
| 16 | TIMER1 | DRM_SUSPEND_CTRL16 |
| 17 | TIMER2 | DRM_SUSPEND_CTRL17 |
| 18 | TIMER3 | DRM_SUSPEND_CTRL18 |
| 19 | TIMER4 | DRM_SUSPEND_CTRL19 |
| 20 | TIMER9 | DRM_SUSPEND_CTRL20 |
| 21 | TIMER10 | DRM_SUSPEND_CTRL21 |
| 22 | TIMER11 | DRM_SUSPEND_CTRL22 |
| 23 | TIMER12 | DRM_SUSPEND_CTRL23 |
| 24 | TIMER15 | DRM_SUSPEND_CTRL24 |
| 25 | I2C1 | DRM_SUSPEND_CTRL25 |
| 26 | I2C2 | DRM_SUSPEND_CTRL26 |
| 27 | I2C3 | DRM_SUSPEND_CTRL27 |
| 28 | I2C4 | DRM_SUSPEND_CTRL28 |
| 29 | TIMER16 | DRM_SUSPEND_CTRL29 |
| 30 | DMA_SYSTEM | DRM_SUSPEND_CTRL30 |
| 31 | COUNTER_32K | DRM_SUSPEND_CTRL31 |
| 32 | Statistics collector | DRM_SUSPEND_CTRL32 |
| 33 | I2C5 | DRM_SUSPEND_CTRL33 |
| 34 | VCP1 | DRM_SUSPEND_CTRL34 |
| 35 | VCP2 | DRM_SUSPEND_CTRL35 |
| 36 | PWMSS3 | DRM_SUSPEND_CTRL36 |
| 37 | WD_TIMER2 | DRM_SUSPEND_CTRL37 |
Table 35-8 lists only peripherals that support the suspend feature. For modules not listed in this table, the suspend feature is not supported.