SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
For 2-Way Multiplexing, two embedded sync streams are interleaved a pixel at a time as shown in Figure 11-47.
Figure 11-47 2-Way MultiplexingThe sync codeword, FF-00-00-XY, is replicated in both source streams. In 2-Way Multiplexing, the sizes of both camera sources must be the same. Likewise, the Vertical Ancillary Data size for both sources must be identical. However, the two streams are not necessarily sending the same pixel site in adjacent clock cycles.