SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Table 3-28 lists the PMFW modules and their associated power domains.
| PMFW Module | Power Domain |
|---|---|
| PRM | PD_WKUPAON |
| CM_CORE_AON | PD_COREAON |
| CM_CORE | PD_CORE |
The PRM part of the PRCM module is in the PD_WKUPAON power domain, which is continuously active. It is composed of the logic that must be permanently supplied to manage domain power-state transitions and detect wake-up events.
The CM_CORE_AON part of the PRCM module is in the PD_COREAON power domain, which is an always-on power domain, while the CM_CORE part of the PRCM module is in the PD_CORE power domain, which can be activated and deactivated according to the requirements of the executing applications.