SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
The LDC module is part of the SIMCOP subsystem in the ISS. Figure 9-202 shows the integration of the LDC in the SIMCOP sybsystem.
Figure 9-202 ISS SIMCOP LDC Integration| Module Instance | Attributes | |
| Power Domain | Interconnect | |
| LDC | PD_EVE3 | L3_MAIN via ISS interconnect |
| Clocks | ||||
| Module Instance | Destination Signal Name | Source Signal Name | Source | Description |
| LDC | LDC_FCLK | ISS_MAIN_FCLK | ISS | Functional clock. It is used by all ISS sub-modules and ISS top level resources. |
| Resets | ||||
| Module Instance | Destination Signal Name | Source Signal Name | Source | Description |
| LDC | LDC_RST | ISS_RST | ISS | ISS and SIMCOP global reset |
For information about clock and reset management, see Section 9.4.1.2.1, ISS SIMCOP Local Power and Clock Management.
| Interrupt Requests | ||||
| Module Instance | Source Signal Name | Destination Signal Name | Destination | Description |
| LDC | LDC_FRAME_IRQ | LDC_FRAME_IRQ | SIMCOP IRQ merger | A full frame has been processed by LDC module. |
| LDC | LDC_BLOCK_IRQ | LDC_BLOCK_IRQ | SIMCOP IRQ merger | A macroblock has been processed by LDC module. |
For more information about interrupt requests, see Section 9.4.1.2.3, Interrupt Merger.