SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
All accesses are nonposted until software reconfiguration. All registers are 32 bits wide, accessible through the OCP interface with 16- or 32-bit access (read/write).
Any 16-bit write access must be least-significant bit (LSB) first, and the second write access must be most-significant bit (MSB) first. Write operations to the following GP timer registers can skip the MSB access if it is not necessary to update the 16 MSBs of the register:
Write operations to the following functional registers must be complete (the MSB must be written even if the MSB data is not used):
The following L4 synchronous registers are not affected by the posted/nonposted mode selection; the write/read operation is effective and acknowledged (command accepted) after one L4 clock cycle from command assertion: