SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
The VPDMA interface handles transactions between the internal core of the design and the VPI interface protocol, which is used for both external module input and motion vector output. All input data is pixel aligned, but has different request and ready signals. Motion Output is not pixel aligned with input.
The following are the VPDMA ports (from DEI to memory) available: