SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
QDMA-based transfer requests are issued when a QDMA event gets latched in the QDMA event register EDMA_TPCC_QER[31:0] En = 1. A bit corresponding to a QDMA channel is set in the QDMA event register EDMA_TPCC_QER when the following occurs:
Once a bit is set in EDMA_TPCC_QER, the EDMA_TPCC prioritizes and queues the event in the appropriate event queue. When the event reaches the head of the queue, it is evaluated for submission as a transfer request to the transfer controller.
As in the event-triggered transfers, if the PaRAM set associated with the channel is valid (it is not a null set) then the TR is submitted to the associated EDMA_TPTC and the channel can be triggered again.
If a bit is already set in EDMA_TPCC_QER[31:0] En = 1 and a second QDMA event for the same QDMA channel occurs prior to the original being cleared, the second QDMA event gets captured in the QDMA event miss register EDMA_TPCC_QEMR[7:0] En = 1.