SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
The two OCP ports are independent from one another to allow full bandwidth and nonblock requests, when EVE TC0 accesses one system-level memory at the same time as EVE TC1 accesses a different system-level memory and both internally access two different IBUF memories. The overall throughput is limited to only 128 bits per cycle in the case when the two TCs are accessing: