SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
This section identifies the requirements of initializing the surrounding modules when the L4 interconnect module is used for the first time after a device reset. This initialization of surrounding modules is based on the integration and environment of the L4 interconnect. For more information, see Section 16.3.2, L4 Interconnect Integration.
Table 16-406 lists the surrounding modules.
| Surrounding Modules | Comments |
|---|---|
| PRCM | For more information about the configuration of the module, see Section 3.6, in Power, Reset, and Clock Management. |
| Control module | For more information about the configuration of the module, see Chapter 20, Control Module. |
| Device INTCs | Device INTCs must be configured to enable the interrupt request generation. For more information see Chapter 19, Interrupt Controllers. |
| IRQ_CROSSBAR | IRQ_CROSSBAR configuration must be done to allow module IRQs to be mapped to certain device INTC line. For more information see Section 20.4.6.4, IRQ_CROSSBAR Module Functional Description, in Chapter 20, Control Module. |
| L3 interconnect | For more information about the interconnect configuration, see Section 16.2.1, L3 Interconnect. |