SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
When clock domains A and B contain modules directly linked to a common device interconnect, these clock domains can have a dynamic dependency.
A dynamic dependency consists of forcing clock domain B to stay active as long as a module from clock domain A is communicating with the module in clock domain B through the interconnect. Clock domain B becomes active as soon as the communication is initiated. This is automatically managed by the PRCM module by monitoring the communication on the interconnect between the modules of the two clock domains.
Similarly, the inverse condition of this dependency can be stated: Clock domain B can be inactive only if there has not been transactions from clock domain A to clock domain B, identified as a sliding window duration on the interconnect activity status.
The size of the sliding window is based on the number of cycles of a prescaled level 4 (L4) clock whose frequency is configured by setting the CM_DYN_DEP_PRESCAL[5:0] PRESCAL bit field. The prescaled clock frequency is given as:
Prescaled clock frequency = L4 interface clock frequency / (PRESCAL + 1)
The size of the sliding window is fixed by setting the CM_<Clock domain>_DYNAMICDEP[27:24] WINDOWSIZE bit field. It is given as:
Sliding window duration = WINDOWSIZE × Period of Prescaled clock cycle
Figure 3-8 is an example of the sliding window duration equal to eight clock cycles of an L4 clock when PRESCAL is set to 3 and WINDOWSIZE is set to 2.
Figure 3-8 Sliding Window for Dynamic DependencyThis dynamic dependency is also referred to as the autosleep/autowakeup feature.
A dynamic dependency is said to be active when both of the following conditions are met:
Otherwise, a dynamic dependency is said to be inactive.
The dynamic dependency between a source clock domain and a destination clock domain can be read in the PRCM module from the corresponding read-only CM_<Source Clock domain>_DYNAMICDEP[x] <Destination Clock domain>_DYNDEP bit.
It is recommended to use dynamic dependencies. They give better power results. Static dependencies should be rarely used (in some cases they can be used as they give shorter latency for a system initiator to access slave).