SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P
The McASP receive formatting unit consists of three stages:
Figure 26-125 shows the receive format unit (RFU).
Figure 26-125 Receive Format UnitThe McASP receiver supports serial formats of:
Hardware support for these serial formats comes from the programmable options in the receive bitstream format register - MCASP_RXFMT:
As shown on Figure 26-125, the data processed in the RFU can be output to host CPU through the configuration port (CFG) or the data port (DATA). The selection is made through the MCASP_RXFMT[3] RBUSEL bit. According to port type selected, data transfer has different behaviour. For more details, refer to the Section 26.6.4.10.1.3, Transfers Through the DATA Port, and Section 26.6.4.10.1.4, Transfers Through the Configuration (CFG) Bus.