SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Table 16-21 summarizes the configuration of the L3_MAIN firewalls.
| Device/Region: 0 | ||||||
|---|---|---|---|---|---|---|
| Permission Type | Reset Value | Reset Value | Reset Type | Run Time | Firewall Register (where j = 0) | Control Module Register |
| ACCESS_ PERMISSION | All | 0xFFF | Exported | Configurable | MRM_PERMISSION_REGION_LOW_j[11:0] | CONTROL_CORE_L3_HW_FW_ EXPORTED_VALUES_CONF_LOCK_1[k] CONTROL_CORE_L3_HW_FW_ EXPORTED_VALUES_CONF_LOCK_2[j] |
| DEBUG_ PERMISSION | All | 0xF | Exported | Configurable | MRM_PERMISSION_REGION_LOW_j[15:12] | CONTROL_CORE_L3_HW_FW_ EXPORTED_VALUES_CONF_LOCK_1[k] CONTROL_CORE_L3_HW_FW_ EXPORTED_VALUES_CONF_LOCK_2[j] |
| INITIATOR_ PERMISSION | All | 0xFFFFFFFF | Tied | Configurable | MRM_PERMISSION_REGION_HIGH_j[31:0] | N/A |
For the values of k and j see Table 16-22, Table 16-13 and Table 16-14.
| Variable Value | Module Name | Regions |
|---|---|---|
| k | ||
| [0] | GPMC | 8 |
| [3] | OCMC RAM1 | 16 |
| [4] | DSS | 8 |
| [6] | GPU | 1 |
| [7] | IVAHD SL2IF | 4 |
| [8] | IVAHD CONFIG | 1 |
| [11] | EMIF | 8 |
| [12] | DEBUGSS | 1 |
| [13] | CT_TBR | 1 |
| [16] | EVE1 | 1 |
| [17] | EVE2 | 1 |
| [18] | ISS | 1 |
| [20] | PCIESS1 | 8 |
| [21] | PCIESS2 | 8 |
| [22] | IPU1 | 4 |
| [23] | IPU2 | 4 |
| [24] | VCP1 | 1 |
| [25] | VCP2 | 1 |
| [26] | McASP1 | 1 |
| [27] | McASP2 | 1 |
| [28] | McASP3 | 1 |
| [31] | BB2D | 1 |
| j | ||
| 0 | DSP1 | 1 |
| 1 | DSP2 | 1 |
| 2 | OCMC RAM2 | 16 |
| 3 | OCMC RAM3 | 16 |
| 8 | QSPI | 1 |
| 9 | EDMA TC | 1 |
| 10 | EDMA TPCC | 1 |