SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
The AE/AWB engine starts by dividing the frames into windows, and then subsamples each window into 2 × 2 blocks. For each subsampled 2 × 2 block, each pixel is accumulated. Also, each pixel is compared to a limit set in a register. If any pixels in a 2 × 2 block are greater than or equal to the limit, the block is not counted in the unsaturated block counter. Pixels greater than the limit are replaced by the limit, and the value of the pixel is accumulated.
The AE/AWB module has three output format modes, which are set through the H3A_AEWCFG[9:8] AEFMT bit field: