SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
| Module Name | Module Base Address | Size |
|---|---|---|
| ISP6P5_SYS1 | 0x4224 0000 | 140 Bytes |
| ISP6P5_SYS2 | 0x4224 00A0 | 24 Bytes |
| ISP6P5_RESIZER | 0x4224 0400 | 400 Bytes |
| ISP6P5_IPIPE | 0x4224 0800 | 1112 Bytes |
| ISP6P5_ISIF | 0x4224 1000 | 512 Bytes |
| ISP6P5_IPIPEIF | 0x4224 1200 | 320 Bytes |
| ISP6P5_H3A | 0x4224 1400 | 128 Bytes |
| ISP6P5_SYS3 | 0x4225 0000 | 92 Bytes |
| ISP6P5_NSF3V | 0x4225 0810 | 240 Bytes |
| ISP6P5_CNF1 | 0x4225 0C10 | 240 Bytes |
| ISP6P5_GLBCE | 0x4225 1000 | 1776 Bytes |