SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
A GENERIC shall specify if software messages generated to STM through SMSET is supported. Software messages are initiated by processors. Basically a processor is writing a message to the trace receiver through STM. SMSET is just performing arbitration between hardware messages and software messages. Most of the subsystems cannot afford to have two OCP master ports for debug purpose. Interleaving is done in SMSET module.