SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Figure 17-67 shows an asynchronous single-write operation on an address/data-multiplexed device.
Figure 17-67 Asynchronous Single-Write on an Address/Data-Multiplexed DeviceFor formulas to calculate timing parameters, see Section 17.4.5.6.1, GPMC Timing Parameters Formulas.
Table 17-458 lists the timing bit fields to set up to configure the GPMC in asynchronous single-write mode.
When the GPMC generates a write access to an address/data-multiplexed device, it drives the address bus until nWE assertion time. For more information, see Section 17.4.4.8.2.3, Address/Data-Multiplexing Interface.
The nCS and nADV signals are controlled in the same way as for a asynchronous single-read operation on an address/data-multiplexed device.
Address bits A[16:1] (GPMC point of view) are placed on the address/data bus at the start of cycle time, and the remaining address bits A[26:17] are placed on the address bus.
Data is driven on the address/data bus at a GPMC_CONFIG6_i[19:16] WRDATAONADMUXBUS time.
Write multiple access in asynchronous mode is not supported. If WRITEMULTIPLE is enabled with WRITETYPE as asynchronous, the GPMC processes single asynchronous accesses.
After a write operation, if no other access (read or write) is pending, the data bus keeps its previous value. See Section 17.4.4.9.10, Bus Keeping Support.