SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
The routing fabric block manages the flow of data between the MediaLB core and the DMA block. Bus multiplexers and a bus arbiter are implemented in the routing fabric block for accessing the channel table RAM and data buffer RAM. Each DMA controller in the routing fabric uses channel descriptors to manage access to dynamic buffers in the data buffer RAM. These channel descriptors are stored in the channel table RAM.