SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
| Register Name | Type | Register Width (Bits) | Address Offset | SL1 Physical Address | SL2 Physical Address |
|---|---|---|---|---|---|
| SL_IDVER | R | 32 | 0x0000 0000 | 0x4848 4D80 | 0x4848 4DC0 |
| SL_MACCONTROL | RW | 32 | 0x0000 0004 | 0x4848 4D84 | 0x4848 4DC4 |
| SL_MACSTATUS | R | 32 | 0x0000 0008 | 0x4848 4D88 | 0x4848 4DC8 |
| SL_SOFT_RESET | RW | 32 | 0x0000 000C | 0x4848 4D8C | 0x4848 4DCC |
| SL_RX_MAXLEN | RW | 32 | 0x0000 0010 | 0x4848 4D90 | 0x4848 4DD0 |
| SL_BOFFTEST | RW | 32 | 0x0000 0014 | 0x4848 4D94 | 0x4848 4DD4 |
| SL_RX_PAUSE | R | 32 | 0x0000 0018 | 0x4848 4D98 | 0x4848 4DD8 |
| SL_TX_PAUSE | R | 32 | 0x0000 001C | 0x4848 4D9C | 0x4848 4DDC |
| SL_EMCONTROL | RW | 32 | 0x0000 0020 | 0x4848 4DA0 | 0x4848 4DE0 |
| SL_RX_PRI_MAP | RW | 32 | 0x0000 0024 | 0x4848 4DA4 | 0x4848 4DE4 |
| SL_TX_GAP | RW | 32 | 0x0000 0028 | 0x4848 4DA8 | 0x4848 4DE8 |