SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
| Register Name | Type | Register Width (Bits) | Address Offset | CAM_PRM Physical Address L4_WKUP Interconnect |
|---|---|---|---|---|
| PM_CAM_PWRSTCTRL | RW | 32 | 0x0000 0000 | 0x4AE0 7000 |
| PM_CAM_PWRSTST | RW | 32 | 0x0000 0004 | 0x4AE0 7004 |
| PM_CAM_VIP1_WKDEP | RW | 32 | 0x0000 0020 | 0x4AE0 7020 |
| RM_CAM_VIP1_CONTEXT | RW | 32 | 0x0000 0024 | 0x4AE0 7024 |
| PM_CAM_VIP2_WKDEP | RW | 32 | 0x0000 0028 | 0x4AE0 7028 |
| RM_CAM_VIP2_CONTEXT | RW | 32 | 0x0000 002C | 0x4AE0 702C |
| PM_CAM_VIP3_WKDEP | RW | 32 | 0x0000 0030 | 0x4AE0 7030 |
| RM_CAM_VIP3_CONTEXT | RW | 32 | 0x0000 0034 | 0x4AE0 7034 |
| RESERVED | R | 32 | 0x0000 003C | 0x4AE0 703C |
| RESERVED | R | 32 | 0x0000 0044 | 0x4AE0 7044 |
| RESERVED | R | 32 | 0x0000 004C | 0x4AE0 704C |