SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
The data buffer RAM is 8-bit × 16k entries deep and provides dynamic circular buffering between the transmit and receive devices. The size and location of each data buffer is defined by software in the channel descriptor table, which is located in the channel table RAM.
The DMA controllers in the routing fabric are responsible for ensuring that the circular buffers do not overflow or underflow. Each channel type (that is, synchronous, isochronous, asynchronous and control) has full and empty detection.