SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
The wake-up events can be asynchronous or synchronous. Synchronous wake-up events require the 32-kHz clock or the system clock to be active, while asynchronous wake-up events do not require an active clock.
The Modules Attributes subsection of each clock domain in Section 3.6, Clock Management Functional Description, describes the wake-up capability support for each module of the corresponding power domain.
While the device is in STANDBY mode, additional asynchronous wakeup events from other domains are able to wake up the device.
Table 3-433 identifies which modules in which power domains can be configured to generate a wake-up while the device is in a low-power mode.
| Device Power Mode name | VD_RTC VOLTAGE STATE | VD_CORE VOLTAGE STATE | VD_MPU VOLTAGE STATE | VD_GPU VOLTAGE STATE | VD_IVAHD VOLTAGE STATE | VD_DSPEVE VOLTAGE STATE | Domain containing wake-up source | Wakeup sources |
|---|---|---|---|---|---|---|---|---|
| Really OFF | OFF | OFF | OFF | OFF | OFF | OFF | N/A | Application of Power Supply and Power on Reset Sequence |
| RTC Mode | ON | OFF | OFF | OFF | OFF | OFF | RTC SS sends signal to power supply to apply power voltage to all other voltage domains | RTC ("alarm" and "timer" slave wake-up capabilities), EXT_WKUP0, EXT_WKUP1, EXT_WKUP2, EXT_WKUP3 |
| STANDBY | Active Voltage Level | PD_IPU (1) | I2C5, IPU1, McASP1, TIMER5, TIMER6, TIMER7, TIMER8, UART6 | |||||
| PD_CORE | , , OCMC_RAM1, OCMC_RAM2, OCMC_RAM3, EDMA.TPCC, EDMA.TPTC1, EDMA.TPTC2 | |||||||
| PD_L3INIT (1) | IEEE1500_2_OCP, , , , PCIe_SS1, , SATA, | |||||||
| PD_L4PER | DCAN2, GPIO2 - GPIO8, I2C1 - I2C4, McASP2 - McASP8, McSPI1 - McSPI4, MMC3, MMC4, QSPI, TIMER2 - TIMER4, TIMER9 - TIMER11, TIMER13 - TIMER16, UART1 - UART9 | |||||||
| PD_MPU | MPU | |||||||
| PD_DSP1 | DSP1 | |||||||
| PD_DSP2 | DSP2 | |||||||
| PD_EVE1 | EVE1 | |||||||
| PD_EVE2 | EVE2 | |||||||
| PD_EVE3 | ISS | |||||||
| PD_WKUPAON | DCAN1, GPIO1, , TIMER1, TIMER12, UART10,WD_TIMER2 | |||||||
| PD_EMU | (Debug_logic) Any ForceActive directive Dynanic depedency towards L3_MAIN | |||||||