SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
The RXx_FULL event is activated when a channel is enabled and the MCSPI_RXx register is being filled (transient event). When the FIFO buffer is enabled (the MCSPI_CHxCONF[28] FFER bit is set to 1), RXx_FULL is asserted as soon as the number of bytes held in the buffer to read defined by the MCSPI_XFERLEVEL[13:8] AFL bit field.
The MCSPI_RXx register must be read to remove the source of the interrupt; the MCSPI_IRQSTATUS RXx_FULL interrupt status bit must be cleared for interrupt line deassertion (if the event is enabled as the interrupt source).
When FIFO is enabled, no new RXx_FULL event is asserted as long as the MPU has not performed AFL + 1 reads into MCSPI_RXx. The MPU must perform the correct number of reads.