SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Table 3-367 lists the power mode controls for the power domain.
| Parameter Name | Memory Bank | Control Bit Field | Access Type |
|---|---|---|---|
| Memory Area – State Control (logic in RETENTION state) | AESSMEM | PM_IPU_PWRSTCTRL[8] AESSMEM_RETSTATE | Read/write |
| Memory Area – State Control (logic in RETENTION state) | PERIPHMEM | PM_IPU_PWRSTCTRL[10] PERIPHMEM_RETSTATE | Read/write |
| Power Domain – Low-Power State Change Control | PM_IPU_PWRSTCTRL[4] LOWPOWERSTATECHANGE | Read/write | |
| Logic Area – Retention State Control | PM_IPU_PWRSTCTRL[2] LOGICRETSTATE | Read only | |
| Memory Area – State Control (logic in ON state) | AESSMEM | PM_IPU_PWRSTCTRL[17:16] AESSMEM_ONSTATE | Read only |
| Memory Area – State Control (logic in ON state) | PERIPHMEM | PM_IPU_PWRSTCTRL[21:20] PERIPHMEM_ONSTATE | Read only |
| Power Domain – State Transition Control | PM_IPU_PWRSTCTRL[1:0] POWERSTATE | Read/write |
Table 3-368 lists the status of the power modes for the power domain.
| Parameter Name | Memory Bank | Status Bit Field |
|---|---|---|
| Power Domain – Last Power State Entered Status | PM_IPU_PWRSTST[25:24] LASTPOWERSTATEENTERED | |
| Memory Area – State Status | AESSMEM | PM_IPU_PWRSTST[5:4] AESSMEM_STATEST |
| Memory Area – State Status | PERIPHMEM | PM_IPU_PWRSTST[9:8] PERIPHMEM_STATEST |
| Power Domain – State Transition Status | PM_IPU_PWRSTST[20] INTRANSITION | |
| Logic Area – State Status | PM_IPU_PWRSTST[2] LOGICSTATEST | |
| Power Domain – State Status | PM_IPU_PWRSTST[1:0] POWERSTATEST |