SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
The control module responds to the internal POR. During device initialization, only modules used at boot time are associated with the pads. Other module inputs are internally tied and output buffers are turned off. After POR, software must set the pad configuration registers to appropriate values according to the desired device configuration.
The CTRL_CORE_BOOTSTRAP[15:0] bit field reflects the state of the sysboot[15:0] pads captured at POR in the PRCM module.