SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Table 26-232 summarizes the type of end of transfer per transfer mode and gives a reference to the appropriate section for details.
| Word count | TRANSMIT AND RECEIVE | TRANSMIT-ONLY | RECEIVE-ONLY |
|---|---|---|---|
| Yes | See Figure 26-96 | See Figure 26-98 | See Figure 26-99 |
| No | See Figure 26-97 | See Figure 26-98 | See Figure 26-100 |
The end of transfer sequences are described from the start of the channel.
In these sequences, some soft variables are used:
They are initialized before starting the channel.