SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
The 3D graphics processing unit (GPU) accelerates 2-dimensional (2D) and 3-dimensional (3D) graphics and compute applications. It is based on the PowerVR® SGX544-MP2 core from Imagination Technologies Limited. The SGX544-MP2 core is a multicore (dual-core) evolution of the PowerVR SGX544 GPU.
SGX is a new generation of programmable PowerVR graphics and video IP cores. The PowerVR SGX is a scalable architecture which efficiently processes a number of differing multimedia data types concurrently :
The dual core GPU splits geometry and pixel rendering among the cores to improve performance proportional to the number of cores.
Figure 14-1 shows the device GPU subsystem.
Figure 14-1 GPU Overview