The following system conditions and limitations are defined by ROM Code implementation:
- The ROM Code sets Gen2 speed (3 Gbps) for a SATA boot operation.
- The ROM Code expects that the SATA I/Os are connected to device SATA subsystem at system reset (i.e. a permanently attached boot device).
- The ROM Code expects that the SATA device is powered externally and supplies are set and stable upon entering the booting procedure. The ROM Code does not perform any software action to the companion device with respect to powering the SATA device.
- The ROM Code allows the SATA device 300ms power on ready time before starting the device detection. In case that the detection fails, the ROM Code retries 3 times with 200ms delay before returning and reporting a SATA boot failure.
- The ROM Code does not handle or enable advanced SATA power modes (slumber and partial).
The ROM Code initializes SATA subsystem after SATA boot is started, as defined in this chapter. The ROM Code does not close SATA connection after it was initialized following procedure defined in Section 34.3.4.5, Booting Device List Setup.