SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Table 8-31 summarizes the SMSET configuration in EVEN. The SMSET module is configured to support both event and software message tracing, and supports cross-triggering. System events (that are not stallable and can overflow) include a 4-deep buffer; and software events (that can be stalled and never overflow) support a 2-deep buffer.
| Generic | SCTM Feature/Parameter Details | Value | In EVE Subsystem | Number on Device |
|---|---|---|---|---|
| NB_EVENTS | Number of system events | 1 to 255 | 52 | 9 |
| SW_MESSAGE | Software messages support | 0 to 1 | 1 | 1 |
| TRIG_MIN_WIDTH | Minimum trigger input pulse (L4 cycles) | 1 to 8 | 2 | 2 |
| EVENTS_BUF_DEPTH | System events buffer depth | 1 to 16 | 4 | 4 |
| SW_BUF_DEPTH | Software message buffer depth | 0 to 16 | 2 | 2 |