SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
The device implements two EVE subsystems (EVE1, EVE2). For more information about EVE, see Section 8.1.
Table 2-11 describes the EVE memory mapping.
| Region name | Start_Address (hex) | End_Address (hex) | Size | Description | |
|---|---|---|---|---|---|
| L3_MAIN map | 0x0000_0000 | 0x3FFF_FFFF | 1GiB | See Table 2-1 | |
| Reserved | 0x4000_0000 | 0x4001_FFFF | 128KiB | Reserved | |
| EVE_DMEM | 0x4002_0000 | 0x4002_7FFF | 32KiB | EVE ARP32 data memory (DMEM) | |
| Reserved | 0x4002_8000 | 0x4003_FFFF | 96KiB | Reserved | |
| EVE_WBUF | 0x4004_0000 | 0x4004_7FFF | 32KiB | EVE VCOP working buffer (WBUF) | |
| Reserved | 0x4004_8000 | 0x4004_FFFF | 32KiB | Reserved | |
| EVE_IBUF_LA | 0x4005_0000 | 0x4005_3FFF | 16KiB | EVE image buffer low copy A (IBUFLA) | |
| EVE_IBUF_HA | 0x4005_4000 | 0x4005_7FFF | 16KiB | EVE image buffer high copy A (IBUFHA) | |
| Reserved | 0x4005_8000 | 0x4006_FFFF | 96KiB | Reserved | |
| EVE_IBUF_LB | 0x4007_0000 | 0x4007_3FFF | 16KiB | EVE image buffer low copy B (IBUFLB) | |
| EVE_IBUF_HB | 0x4007_4000 | 0x4007_7FFF | 16KiB | EVE image buffer high copy B (IBUFHB) | |
| Reserved | 0x4007_8000 | 0x4007_FFFF | 32KiB | Reserved | |
| EVE_SYSTEM | 0x4008_0000 | 0x4008_0FFF | 4KiB | EVE int, reset, clk, pwr, buffswc (MEMSWITCH_CTL) | |
| EVE_MMU0_CFG | 0x4008_1000 | 0x4008_1FFF | 4KiB | EVE MMU0 configuration | |
| EVE_MMU1_CFG | 0x4008_2000 | 0x4008_2FFF | 4KiB | EVE MMU1 configuration | |
| EVE_T16C | 0x4008_3000 | 0x4008_3FFF | 4KiB | EVE T16 control | |
| EVE_VCOPC | 0x4008_4000 | 0x4008_4FFF | 4KiB | EVE VCOP control | |
| EVE_SCTM | 0x4008_5000 | 0x4008_5FFF | 4KiB | EVE Counter and Timer module (SCTM) | |
| EVE_EDMA_TC0 | 0x4008_6000 | 0x4008_6FFF | 4KiB | EVE EDMA Transfer controller 0 (EDMA TC0) | |
| EVE_EDMA_TC1 | 0x4008_7000 | 0x4008_7FFF | 4KiB | EVE EDMA Transfer controller 1 (EDMA TC1) | |
| EVE_SMSET_CFG | 0x4008_8000 | 0x4008_8FFF | 4KiB | EVE SMSET configuration interface | |
| EVE_SMSET_MSG | 0x4008_9000 | 0x4008_9FFF | 4KiB | EVE SMSET messaging interface | |
| EVE_NoC | 0x4008_A000 | 0x4008_AFFF | 4KiB | EVE interconnect registers | |
| EVE_MBX0 | 0x4008_B000 | 0x4008_BFFF | 4KiB | EVE Mailbox 0 | |
| EVE_MBX1 | 0x4008_C000 | 0x4008_CFFF | 4KiB | EVE Mailbox 1 | |
| EVE_MBX2 | 0x4008_D000 | 0x4008_DFFF | 4KiB | EVE Mailbox 2 | |
| EVE_MBX3 | 0x4008_E000 | 0x4008_EFFF | 4KiB | EVE Mailbox 3 | |
| EVE_MBX4 | 0x4008_F000 | 0x4008_FFFF | 4KiB | EVE Mailbox 4 | |
| EVE_PCACHE_RAW | 0x4009_0000 | 0x4009_7FFF | 32KiB | EVE Program Cache Raw | |
| EVE_PCACHE_Tags | 0x4009_8000 | 0x4009_FFFF | 32KiB | EVE Program Cache Tag | |
| EVE_EDMA_CC | 0x400A_0000 | 0x400A_7FFF | 32KiB | EVE EDMA Channel Controller (EDMA CC) | |
| Reserved | 0x400A_8000 | 0x402F_FFFF | 2.4MiB | Reserved | |
| L3_MAIN map | 0x4030_0000 | 0xFFFF_FFFF | 3GiB | See Table 2-1 | |
| Legend: | = EVE private memory space | ||||
| = Reserved memory space | |||||