SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
Table 10-74 summarizes the CSI2 PHY registers mapping.
CAMERARX_CORE_0 is for CSI2_PHY1.
CAMERARX_CORE_1 is for CSI2_PHY2.
| Register Name | Type | Register Width (Bits) | Address Offset | CAMERARX_CORE_0 L4_PER3 Physical Address | CAMERARX_CORE_1 L4_PER3 Physical Address |
|---|---|---|---|---|---|
| REG0 | RW | 32 | 0x0000 0000 | 0x489B 0800 | 0x489B 0900 |
| REG1 | RW | 32 | 0x0000 0004 | 0x489B 0804 | 0x489B 0904 |
| REG2 | RW | 32 | 0x0000 0008 | 0x489B 0808 | 0x489B 0908 |