SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
In this usage model, the data received from the VIP is partitioned between EVEs.
Figure 8-14 shows data partitioning usage model. In this case VIPx is the producer, and EVE1 and EVE2 are consumers. Also at the other end, EVE1 and EVE2 are producers, while VIPx+1 is the consumer.
Figure 8-14 Data PartitioningThe CME issues producer start to VIPx, and VIPx returns done when it is done. The CME then broadcasts a consumer START to all the EVEs and combines the consumer DONE it receives from all the EVEs.
The CME issues producer start to EVEs and combines the producer done from all of them before it issues a consumer START to VIPx+1. VIPx+1 indicates a consumer DONE when it is done.