SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
This section lists all the formulas to calculate asynchronous NOR timing parameters. This is the case when GPMC_CONFIG1_i[11:10] DEVICETYPE = 0x0 and when READTYPE or WRITETYPE are set to asynchronous mode. Table 17-461 describes the asynchronous NOR formulas.
| Configuration Parameter | Unit | Description |
|---|---|---|
| A | ns | Pulse duration – gpmc_cs low |
| B | ns | Delay time – gpmc_cs valid to gpmc_advn_ale invalid |
| C | ns | Delay time – gpmc_cs valid to gpmc_oen_ren invalid (single read) |
| D | ns | Pulse duration – address bus valid - 2nd, 3rd and 4th accesses |
| E | ns | Delay time – gpmc_cs valid to gpmc_wen valid |
| F | ns | Delay time – gpmc_cs valid to gpmc_wen invalid |
| G | ns | Address invalid duration between two successive R/W accesses |
| H | ns | Setup time – read data valid before gpmc_oen_ren high |
| I | ns | Delay time – gpmc_cs valid to gpmc_oen_ren invalid (burst read) |
| J | ns | Delay time – address bus valid to gpmc_cs valid |
| Delay time – data bus valid to gpmc_cs valid | ||
| Delay time – gpmc_ben0/gpmc_ben1 valid to gpmc_cs valid | ||
| K | ns | Delay time – gpmc_cs valid to gpmc_advn_ale valid |
| L | ns | Delay time – gpmc_cs valid to gpmc_oen_ren valid |
| M | ns | Delay time – gpmc_cs valid to first data latching edge |
| N | ns | Pulse duration – gpmc_ben0/gpmc_ben1 valid time |
| O | ns | Delay time – gpmc_cs valid to gpmc_advn_ale valid |
The configuration parameters are calculated through the following formulas. These formulas are not exhaustive. For more information, see the device data manual.
Figure 17-99 shows a simplified example of an asynchronous NOR single write where formulas are associated with signal waves.
Figure 17-99 Asynchronous NOR Single Write Simplified ExampleWrite multiple access is not supported in asynchronous mode. If WRITEMULTIPLE is enabled with WRITETYPE as asynchronous, the GPMC processes single asynchronous accesses.