SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
| Control Descriptor | Control Field Value | Description |
|---|---|---|
| Sync on Client | 0 | Wait for the client attached to the channel specified to reach a certain event before proceeding. |
| Sync on List | 1h | Wait for another list(s) to reach its Sync on List Descriptor |
| Sync on External Event | 2h | Wait for a Register write to the LIST_STAT_SYNC bit specified or for an external event. |
| Sync on Channel | 4h | Wait for the channel specified to complete |
| Change Client Interrupt | 5h | Change the interrupt event for a client interrupt but do not wait for the event to occur. |
| Send Interrupt | 6h | Generate an interrupt event on one of the Control Descriptor Interrupts |
| Reload List | 7h | Reload the list from the location and size specified. |
| Abort Channel | 8h | Abort the transfer in the channel specified. |