SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P
The procedure in Table 26-341 configures the transmit frame synchronization generator of the McASP module.
The frame synchronization signal is always rising-edge active and always has a single-bit width.
| Step | Register/Bit Field/Programming Model | Value |
|---|---|---|
| Select 384-slot size block. | MCASP_TXFMCTL[15:7] XMOD | 0x180 |
| Select internally-generated transmit frame sync. | MCASP_TXFMCTL[1] FSXM | 0x1 |