SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
| Module Name | Base Address (L3/L4 Access) | Base Address (CPU Private Access) | Size |
|---|---|---|---|
| System MMU1 | 0x4881 C000 | – | 176 Bytes |
| System MMU2 | 0x4881 E000 | – | 176 Bytes |
| DSP1_MMU0 | 0x40D0 1000 | 0x01D0 1000 | 176 Bytes |
| DSP1_MMU1 | 0x40D0 2000 | 0x01D0 2000 | 176 Bytes |
| DSP2_MMU0 | 0x4150 1000 | 0x01D0 1000 | 176 Bytes |
| DSP2_MMU1 | 0x4150 2000 | 0x01D0 2000 | 176 Bytes |
| EVE1_MMU0 | 0x4208 1000 | 0x4008 1000 | 176 Bytes |
| EVE1_MMU1 | 0x4208 2000 | 0x4008 2000 | 176 Bytes |
| EVE2_MMU0 | 0x4218 1000 | 0x4008 1000 | 176 Bytes |
| EVE2_MMU1 | 0x4218 2000 | 0x4008 2000 | 176 Bytes |
| IPU1_MMU | 0x5888 2000 | 0x5508 2000 | 176 Bytes |
| IPU2_MMU | 0x5508 2000 | 0x5508 2000 | 176 Bytes |