SPRUIE9D May 2017 – May 2024 DRA74P , DRA75P , DRA76P , DRA77P
| Address Offset | 0x0000 0040 | ||
| Physical Address | 0x5804 0040 | Instance | HDMI_WP_MAIN_L3 |
| Description | Power control | ||
| Type | RW | ||
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | RESERVED | PLL_PWR_CMD | PLL_PWR_STATUS | ||||||||||||||||||||||||||||
| Bits | Field Name | Description | Type | Reset |
|---|---|---|---|---|
| 31:8 | RESERVED | Reserved. | R | 0x0 |
| 7:4 | RESERVED | R | 0x0 | |
| 3:2 | PLL_PWR_CMD | Command for power control of the HDMI PLL Control module | RW | 0x0 |
| 0x0: Command to change to OFF state (PLL_PWR_CMD_OFF signal) | ||||
| 0x1: Command to change to ON state for PLL (DCOCLK is power down) (PLL_PWR_CMD_ON_HS_CLK signal) | ||||
| 0x3: Command to change to ON state for PLL (no DCOCLKLDO/CLKDCOLDO clock output to the HDMI-PHY) (PLL_PWR_CMD_ON_DIV signal) | ||||
| 0x2: Command to change to ON state for PLL (PLL_PWR_CMD_ON_ALL signal) | ||||
| 1:0 | PLL_PWR_STATUS | Status of the power control of the HDMI PLL Control module | R | 0x0 |
| 0x0: HDMI PLL Control module in OFF state | ||||
| 0x1: HDMI PLL Control module in ON state for PLL | ||||
| 0x3: HDMI PLL Control module in ON state for PLL (no clock output to the HDMI-PHY) | ||||
| 0x2: HDMI PLL Control module in ON state for PLL |
| Address Offset | 0x0000 0070 | ||
| Physical Address | 0x5804 0070 | Instance | HDMI_WP_MAIN_L3 |
| Description | Configuration of clocks | ||
| Type | RW | ||
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | SCP_PWR_DIV | RESERVED | |||||||||||||||||||||||||||||
| Bits | Field Name | Description | Type | Reset |
|---|---|---|---|---|
| 31:11 | RESERVED | R | 0x00 0000 | |
| 10:8 | SCP_PWR_DIV | Defines the divisor value to be used for the generation of the SCP_PWR clock (up to 66.5MHz) from the input interface clock (up to 266MHz). 0x0 means gated 0x1 means free-running The valid values are from 0 to 7. In case of interface access to register through SCP interface, if the SCP_PWR clock is gated, the HW automatically generates the clock by using a divisor of 7 and updates the bit-field with the value 7. It is then software responsibility to change the value at any time in order to improve SCP latency when accessing the registers in the HDMI_PHY and PLLCTRL_HDMI by reducing the value. | RW | 0x0 |
| 7:0 | RESERVED | R | 0x0 |