SPRADO8 March 2025 AM62L
Each of the dual-voltage IO supply for IO group (VDDSHVx [x = 0-4]) provides supply to a fixed set of IOs (peripherals). Connect either 3.3V/1.8V supply voltage to each of the dual-voltage IO supply for IO group (VDDSHV0, VDDSHV1) or dynamically switched 3.3V/1.8V supply voltage to each of the dual-voltage IO supply for IO group (VDDSHV2, VDDSHV3, VDDSHV4).
VDDSHV2, VDDSHV3, and VDDSHV4 were designed to support power-up, power-down, or dynamic voltage switching without any dependency on other power rails. Dynamic voltage switching capability are required to support UHS-I SD cards.
SDIO or LVCMOS type IO buffers are implemented for processor IOs. The IO supply requirements depends on the IO buffer type.
Based on the selected memory type (DDR4 or LPDDR4), DDR PHY IO supply is connected as per the ROC.