SPRADO8 March 2025 AM62L
The following clock outputs are available on the processor for test and debug purposes only:
WKUP_SYSCLKOUT0
WKUP_PLL0_HSDIV0_CLKOUT (PER_SYSCLK0) divided by 4 and sent out of the device as WKUP_SYSCLKOUT0. The clock output is provided for test and debug purposes only.
WKUP_OBSCLK0
The output can only be used as a functional clock source when WKUP_OBSCLK_OUTMUX is used to select the direct output from WKUP_HFOSC0.
The output can only be used for test and debug purposes when selecting any other clock source.
SYSCLKOUT0
MAIN_PLL0_HSDIV0_CLKOUT (MAIN_SYSCLK0) divided by 4 and then sent out of the device as SYSCLKOUT0. The clock output is provided for test and debug purposes only.
OBSCLKn [n = 0-1]
These outputs can only be used as a functional clock sources when OBSCLK0_CTRL is used to select the direct output from WKUP_HFOSC0.
The outputs can only be used for test and debug purposes when selecting any other clock source.
In case the processor pins designated OBSCLKn [n = 0-1], WKUP_SYSCLKOUT0, SYSCLKOUT0 are not used, provide a test point for test or debug. Recommend adding pull resistors to the pads.
In case clock output pins are used, a test point can be inserted on the trace and provision to isolated the signals from the attached devices can be provided for test or debug.
System clock output pins (WKUP_SYSCLKOUT0 and SYSCLKOUT0) are hardwired to dedicated clock resources.