SPRADO8 March 2025 AM62L
During custom board design, designers frequently reuse the EVM design files and edit the design file. Alternatively, designers reuse common implementations, including processor, memory and communication interfaces. The EVM is expected to have additional functions, so designers optimize the EVM implementation to fit board design requirements. While optimizing the EVM schematics, errors are introduced into the custom design that cause functional, performance or reliability problems. When optimizing, designers have queries regarding the EVM implementation, resulting in design errors. Many of the optimization and design errors are common across designs. Based on the multiple board designers inputs and data sheet pin connectivity recommendations, comprehensive Design Notes (D-Note), Review Notes (R-Note) and CAD Notes (CAD-Note) are added near each section of the EVM schematic for designers to review and follow to minimize errors.
Additional files as part of the design downloads have been included to support evaluation.
TMDS62LEVM: https://www.ti.lit/zip/sprcal6
The down-loadable documents are listed in the product overview document added to the above zip file.
Refer below FAQ that includes the PDF schematics and additional information related to EVM TMDS62LEVM: